Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro5, accessories

Vertical association kit

FM630 Vertical coupling kit,  Quadro5
FM630
Art No.  Description Pack qty. 
FM630Vertical coupling kit, Quadro51 prt.
prt.

Horizontal association kit

FM635 Horizontal coupling kit,  Quadro5
FM635
Art No.  Description Pack qty. 
FM635Horizontal coupling kit, Quadro51 prt.
prt.

Wall mounting lugs

FM640 Couple wall mounting brackets,  Quadro5
FM640
Art No.  Description Pack qty. 
FM640Couple wall mounting brackets, Quadro51 prt.
prt.

Lifting rings

FM653 Couple transport lug,  Quadro5
FM653
Art No.  Description Pack qty. 
FM653Couple transport lug, Quadro51 prt.
prt.

Plain doors for enclosures

No picture available
Art No.  Description Pack qty. 
FM517Plain door, Quadro5, H1710 W400 mm1 prt.
prt.
FM518Plain door, Quadro5, H1860 W400 mm1 prt.
prt.
FM519Plain door, Quadro5, H2010 W400 mm1 prt.
prt.

Plain doors for boards

FM530 Plain door,  Quadro5, H510 W700 mm
FM530
Art No.  Description Pack qty. 
FM530Plain door, Quadro5, H510 W700 mm1 prt.
prt.
FM531Plain door, Quadro5, H660 W700 mm1 prt.
prt.
FM532Plain door, Quadro5, H810 W700 mm1 prt.
prt.
FM533Plain door, Quadro5, H960 W700 mm1 prt.
prt.
FM534Plain door, Quadro5, H1100 W700 mm1 prt.
prt.
FM535Plain door, Quadro5, H1260 W700 mm1 prt.
prt.
FM536Plain door, Quadro5, H1410 W700 mm1 prt.
prt.
FM537Plain door, Quadro5, H1710 W700 mm1 prt.
prt.
FM538Plain door, Quadro5, H700 W1860 mm1 prt.
prt.
FM539Plain door, Quadro5, H2010 W700 mm1 prt.
prt.

Full metal doors 900mm

FM557 Plain door,  Quadro5, H1710 W900 mm
FM557
Art No.  Description Pack qty. 
FM557Plain door, Quadro5, H1710 W900 mm1 prt.
prt.
FM558Plain door, Quadro5, H1860 W900 mm1 prt.
prt.
FM559Plain door, Quadro5, H2010 W900 mm1 prt.
prt.

Transparent doors for boards

FM547 Glazed door,  Quadro5, H1710 W700 mm
FM547
Art No.  Description Pack qty. 
FM540Glazed door, Quadro5, H510 W700 mm1 prt.
prt.
FM541Glazed door, Quadro5, H660 W700 mm1 prt.
prt.
FM542Glazed door, Quadro5, H810 W700 mm1 prt.
prt.
FM543Glazed door, Quadro5, H960 W700 mm1 prt.
prt.
FM544Glazed door, Quadro5, H1110 W700 mm1 prt.
prt.
FM545Glazed door, Quadro5, H1260 W700 mm1 prt.
prt.
FM546Glazed door, Quadro5, H1410 W700 mm1 prt.
prt.
FM547Glazed door, Quadro5, H1710 W700 mm1 prt.
prt.
FM548Glazed door, Quadro5, H1860 W700 mm1 prt.
prt.
FM549Glazed door, Quadro5, H2010 W700 mm1 prt.
prt.

Transparent doors for enclosures

FM567 Glazed door,  Quadro5, H1710 W900 mm
FM567
Art No.  Description Pack qty. 
FM567Glazed door, Quadro5, H1710 W900 mm1 prt.
prt.
FM568Glazed door, Quadro5, H1860 W900 mm1 prt.
prt.
FM569Glazed door, Quadro5, H2010 W900 mm1 prt.
prt.

Locks

FZ597A
FZ597A
Art No.  Description Pack qty. 
FZ597DOOR CATCH NO 1242E1 prt.
prt.
FZ452Locking, univers, f. IP43 encl.1 prt.
prt.
FZ453Locking, univers, f. IP43 encl.1 prt.
prt.
FZ451Locking, univers, square, 7mm1 prt.
prt.
FZ450Locking, univers, triangle, 7mm1 prt.
prt.
FZ449Locking, univers, double bit insert1 prt.
prt.
FZ598NDoor shield with handle, univers1 prt.
prt.

Inserts for locks

FZ515 Key lock insert,  Quadro5, 8 mm
FZ515
Art No.  Description Pack qty. 
FZ515Key lock insert, Quadro5, 8 mm10 prt.
prt.
FZ516Key lock insert, Venezia, 8 mm1 prt.
prt.
FZ517Key lock insert, Quadro5, 6 mm1 prt.
prt.
FZ508Locking, univers, swing lever1 prt.
prt.
FZ850Key lock insert, Orion.Plus10 prt.
prt.

Flexible diagram holder

FZ794 Document holder,  T,  DIN A4
FZ794
Art No.  Description Pack qty. 
FZ794Document holder, T, DIN A410 prt.
prt.

Rigid diagram holder

FZ795 Pocket Plan
FZ795
Art No.  Description Pack qty. 
FZ795Pocket Plan1 prt.
prt.

Kits for cable compartment

FM428 Cable duct,  Quadro5, H1860 D260 mm
FM428
Art No.  Description Pack qty. 
FM427Cable duct, Quadro5, H1710 D260 mm1 prt.
prt.
FM437Cable duct, Quadro5, H1710 D400 mm1 prt.
prt.
FM428Cable duct, Quadro5, H1860 D260 mm1 prt.
prt.
FM438Cable duct, Quadro5, H1860 D400 mm1 prt.
prt.
FM429Cable duct, Quadro5, H2010 D260 mm1 prt.
prt.
FM439Cable duct, Quadro5, H2010 D400 mm1 prt.
prt.

IP55 handle

FZ680 Rotary waterproof handle,  Quadro5, IP54
FZ680
Art No.  Description Pack qty. 
FZ680Rotary waterproof handle, Quadro5, IP545 prt.
prt.
FL78ZPadlock. swinghandle inserts, Quadro.P.5 prt.
prt.

Inserts for locks for handle

FL75Z Leave lock insert,  Orion.Plus,  3 mm
FL75Z
Art No.  Description Pack qty. 
FL74ZTriangular insert lock, Orion.Plus, 8mm5 prt.
prt.
FL75ZLeave lock insert, Orion.Plus, 3 mm5 prt.
prt.
FL76ZInsert lock, Orion.Plus, 8x8 mm5 prt.
prt.
FL77ZInsert lock, Orion.Plus, 6x6 mm5 prt.
prt.
FL98ZKey lock, Orion.Plus, 2 pieces1 prt.
prt.
FZ850Key lock insert, Orion.Plus10 prt.
prt.

Association kits

FM630 Vertical coupling kit,  Quadro5
FM630
Art No.  Description Pack qty. 
FM630Vertical coupling kit, Quadro51 prt.
prt.
FM635Horizontal coupling kit, Quadro51 prt.
prt.

2 wall mounting lugs

FM640 Couple wall mounting brackets,  Quadro5
FM640
Art No.  Description Pack qty. 
FM640Couple wall mounting brackets, Quadro51 prt.
prt.

2 lifting rings

FM653 Couple transport lug,  Quadro5
FM653
Art No.  Description Pack qty. 
FM653Couple transport lug, Quadro51 prt.
prt.
All data is subject to errors and technical modifications.