Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro4, boards and floor standing enclosures

Back plates 370 mm

FC113 Back plate,  Quadro4, H900 W370 mm
FC113
Art No.  Description Pack qty. 
FC110Back plate, Quadro4, H450 W370 mm1 prt.
prt.
FC111Back plate, Quadro4, H600 W370 mm1 prt.
prt.
FC112Back plate, Quadro4, H750 W370 mm1 prt.
prt.
FC113Back plate, Quadro4, H900 W370 mm1 prt.
prt.
FC114Back plate, Quadro4, H1050 W370 mm1 prt.
prt.
FC115Back plate, Quadro4, H1200 W370 mm1 prt.
prt.
FC116Back plate, Quadro4, H1350 W370 mm1 prt.
prt.
FC118Back plate, Quadro4, H1650 W370 mm1 prt.
prt.
FC119Back plate, Quadro4, H1800 W370 mm1 prt.
prt.

Back plates 620 mm

FC213 Back plate,  Quadro4, H900 W620 mm
FC213
Art No.  Description Pack qty. 
FC210Back plate, Quadro4, H450 W620 mm1 prt.
prt.
FC211Back plate, Quadro4, H600 W620 mm1 prt.
prt.
FC212Back plate, Quadro4, H750 W620 mm1 prt.
prt.
FC213Back plate, Quadro4, H900 W620 mm1 prt.
prt.
FC214Back plate, Quadro4, H1050 W620 mm1 prt.
prt.
FC215Back plate, Quadro4, H1200 W620 mm1 prt.
prt.
FC216Back plate, Quadro4, H1350 W620 mm1 prt.
prt.
FC218Back plate, Quadro4, H1650 W620 mm1 prt.
prt.
FC219Back plate, Quadro4, H1800 W620 mm1 prt.
prt.

Top and bottom panels

FC415 Top & bottom panel,  Quadro4, W370 mm
FC415
Art No.  Description Pack qty. 
FC415Top & bottom panel, Quadro4, W370 mm1 prt.
prt.
FC416Top & bottom panel, Quadro4, W370 mm1 prt.
prt.
FC425Top & bottom panel, Quadro4, W620 mm1 prt.
prt.
FC426Top & bottom panel, Quadro4, W620 mm1 prt.
prt.

Top panel and plinth

FC445 Top & plinth,  Quadro4, H150 W370 mm IP40
FC445
Art No.  Description Pack qty. 
FC445Top & plinth, Quadro4, H150 W370 mm IP401 prt.
prt.
FC446Top & plinth, Quadro4, H150 W370 mm IP431 prt.
prt.
FC455Top & plinth, Quadro4, H150 W20 mm IP401 prt.
prt.
FC456Top & plinth, Quadro4, H150 W620 mm IP431 prt.
prt.

Sides

FC012 Couple side panels,  Quadro4, H750 mm
FC012
Art No.  Description Pack qty. 
FC010Couple side panels, Quadro4, H450 mm1 prt.
prt.
FC011Couple side panels, Quadro4, H600 mm1 prt.
prt.
FC012Couple side panels, Quadro4, H750 mm1 prt.
prt.
FC013Couple side panels, Quadro4, H900 mm1 prt.
prt.
FC014Couple side panels, Quadro4, H1050 mm1 prt.
prt.
FC015Couple side panels, Quadro4, H1200 mm1 prt.
prt.
FC016Couple side panels, Quadro4, H1350 mm1 prt.
prt.
All data is subject to errors and technical modifications.