Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro4 and accessories

Product Filters

Height of installed product:Width of installed product:  

Plain doors

No picture available
Art No.  Description Pack qty. 
FC310Plain door, Quadro4, H450 W370 mm1 prt.
prt.
FC311Plain door, Quadro4, H600 W370 mm1 prt.
prt.
FC312Plain door, Quadro4, H750 W370 mm1 prt.
prt.
FC313Plain door, Quadro4, H900 W370 mm1 prt.
prt.
FC314Plain door, Quadro4, H1050 W370 mm1 prt.
prt.
FC315Plain door, Quadro4, H1200 W370 mm1 prt.
prt.
FC316Plain door, Quadro4, H1350 W370 mm1 prt.
prt.
FC317Plain door, Quadro4, H1500 W370 mm1 prt.
prt.
FC318Plain door, Quadro4, H1650 W370 mm1 prt.
prt.
FC319Plain door, Quadro4, H1800 W370 mm1 prt.
prt.

Full metal doors 620mm

FC333 Plain door,  Quadro4, H900 W620 mm
FC333
Art No.  Description Pack qty. 
FC330Plain door, Quadro4, H450 W620 mm1 prt.
prt.
FC331Plain door, Quadro4, H600 W620 mm1 prt.
prt.
FC332Plain door, Quadro4, H750 W620 mm1 prt.
prt.
FC333Plain door, Quadro4, H900 W620 mm1 prt.
prt.
FC334Plain door, Quadro4, H1050 W620 mm1 prt.
prt.
FC335Plain door, Quadro4, H1200 W620 mm1 prt.
prt.
FC336Plain door, Quadro4, H1350 W620 mm1 prt.
prt.
FC337Plain door, Quadro4, H1500 W620 mm1 prt.
prt.
FC338Plain door, Quadro4, H1650 W620 mm1 prt.
prt.
FC339Plain door, Quadro4, H1800 W620 mm1 prt.
prt.

Transparent doors

FC342 Glazed door,  Quadro4, H750 W620 mm
FC342
Art No.  Description Pack qty. 
FC340Glazed door, Quadro4, H450 W620 mm1 prt.
prt.
FC341Glazed door, Quadro4, H600 W620 mm1 prt.
prt.
FC342Glazed door, Quadro4, H750 W620 mm1 prt.
prt.
FC343Glazed door, Quadro4, H900 W620 mm1 prt.
prt.
FC344Glazed door, Quadro4, H1050 W620 mm1 prt.
prt.
FC345Glazed door, Quadro4, H1200 W620 mm1 prt.
prt.
FC346Glazed door, Quadro4, H1350 W620 mm1 prt.
prt.
FC347Glazed door, Quadro4, H1500 W620 mm1 prt.
prt.
FC348Glazed door, Quadro4, H1650 W620 mm1 prt.
prt.
FC349Glazed door, Quadro4, H1800 W620 mm1 prt.
prt.

Equipment kit with door

FC350 Modular door,  Quadro4, H150 W620 mm
FC350
Art No.  Description Pack qty. 
FC350Modular door, Quadro4, H150 W620 mm1 prt.
prt.

Locks

FZ597A
FZ597A
Art No.  Description Pack qty. 
FZ597DOOR CATCH NO 1242E1 prt.
prt.
FZ452Locking, univers, f. IP43 encl.1 prt.
prt.
FZ453Locking, univers, f. IP43 encl.1 prt.
prt.
FZ451Locking, univers, square, 7mm1 prt.
prt.
FZ450Locking, univers, triangle, 7mm1 prt.
prt.
FZ449Locking, univers, double bit insert1 prt.
prt.
FZ598NDoor shield with handle, univers1 prt.
prt.

Vertical connection kit

FC230 Vertical connecting kit,  Quadro4
FC230
Art No.  Description Pack qty. 
FC230Vertical connecting kit, Quadro41 prt.
prt.

Horizontal connection kits

FC120 Horiz. Connect. kit,  Quadro4, H450 mm
FC120
Art No.  Description Pack qty. 
FC120Horiz. Connect. kit, Quadro4, H450 mm1 prt.
prt.
FC121Horiz. Connect. kit, Quadro4, H600 mm1 prt.
prt.
FC122Horiz. Connect. kit, Quadro4, H750 mm1 prt.
prt.
FC123Horiz. Connect. kit, Quadro4, H900 mm1 prt.
prt.
FC124Horiz. Connect. kit, Quadro4, H1050 mm1 prt.
prt.
FC125Horiz. Connect. kit, Quadro4, H1200 mm1 prt.
prt.
FC126Horiz. Connect. kit, Quadro4, H1350 mm1 prt.
prt.

Horizontal link bar

FC193 Horizontal connecting rail,  Quadro4
FC193
Art No.  Description Pack qty. 
FC192Horizontal connecting rail, Quadro41 prt.
prt.
FC193Horizontal connecting rail, Quadro41 prt.
prt.

Cable entry plate

FZ402 Cable entry plate,  univers,  flexible
FZ402
Art No.  Description Pack qty. 
FZ402Cable entry plate, univers, flexible5 prt.
prt.
FZ404Cable entry plate, univers, w/o precut5 prt.
prt.

Replacement plate

FC419 Top & bottom panel,  Quadro4, W370 mm
FC419
Art No.  Description Pack qty. 
FC419Top & bottom panel, Quadro4, W370 mm1 prt.
prt.
FC429Cable gland, Quadro4, W620 mm IP401 prt.
prt.

Flexible diagram holder

FZ794 Document holder,  T,  DIN A4
FZ794
Art No.  Description Pack qty. 
FZ794Document holder, T, DIN A410 prt.
prt.

Rigid diagram holder

FZ795 Pocket Plan
FZ795
Art No.  Description Pack qty. 
FZ795Pocket Plan1 prt.
prt.

Wall mounting lugs

FM640 Couple wall mounting brackets,  Quadro5
FM640
Art No.  Description Pack qty. 
FM640Couple wall mounting brackets, Quadro51 prt.
prt.

Horizontal partition

No picture available
Art No.  Description Pack qty. 
FC664Horiz. partit. panel, Quadro4, L620 mm1 prt.
prt.
All data is subject to errors and technical modifications.