Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UM92ZE

No picture available

CU insul. bar quadro.sys. 24x5 L2000 mm

Art No.:UM92ZE
prt.
EAN No.:

3250616110113

Pack qty.:4 prt.
Technical Characteristics
Maximal length:2000
Copper weight of the product:3 kg
Depth of installed product:5 mm
Height of installed product:24 mm
Length:2000 mm
Width of installed product:5 mm
Height of the busbar bars:4 mm
Width of the busbars:32 mm
Quantity of section in width:8
European directive RoHs:voluntary compliance
  • UM92ZE
    No picture available
All data is subject to errors and technical modifications.