Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UM92Z

UM92Z CU insul. bar quadro.sys. 32x4 L2000 mm

Similar image
(Picture shows UM92Y)

CU insul. bar quadro.sys. 32x4 L2000 mm

Art No.:UM92Z
prt.
EAN No.:

3250616230729

Pack qty.:4 prt.
Technical Characteristics
Module:flat
Material:Copper
Length:2000 mm
Width of installed product:38 mm
Height of the busbar bars:4 mm
Width of the busbars:32 mm
Quantity of section in width:8
European directive RoHs:voluntary compliance
  • UM92Z
    UM92Z CU insul. bar quadro.sys. 32x4 L2000 mm
    Similar image
    (Picture shows UM92Y)
  • UM92Z CU insul. bar quadro.sys. 32x4 L2000 mm
All data is subject to errors and technical modifications.