Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UM92Y

UM92Y CU insul. bar quadro.sys. 20x3 L2000 mm

UM92Y

CU insul. bar quadro.sys. 20x3 L2000 mm

Art No.:UM92Y
prt.
EAN No.:

3250616230712

Pack qty.:4 prt.
Technical Characteristics
Module:flat
Material:Copper
Length:2000 mm
Width of installed product:28 mm
Height of the busbar bars:3 mm
Width of the busbars:20 mm
Quantity of section in width:8
European directive RoHs:voluntary compliance
  • UM92Y
    UM92Y CU insul. bar quadro.sys. 20x3 L2000 mm
    UM92Y
  • UM92Y CU insul. bar quadro.sys. 20x3 L2000 mm
All data is subject to errors and technical modifications.