Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UM92X

UM92X CU insul. bar quadro.sys. 20x2 L2000 mm

Similar image
(Picture shows UM92Y)

CU insul. bar quadro.sys. 20x2 L2000 mm

Art No.:UM92X
prt.
EAN No.:

3250616230705

Pack qty.:4 prt.
Technical Characteristics
Module:flat
Material:Copper
Length:2000 mm
Width of installed product:28 mm
Height of the busbar bars:2 mm
Width of the busbars:20 mm
Quantity of section in width:8
European directive RoHs:voluntary compliance
  • UM92X
    UM92X CU insul. bar quadro.sys. 20x2 L2000 mm
    Similar image
    (Picture shows UM92Y)
  • UM92X CU insul. bar quadro.sys. 20x2 L2000 mm
All data is subject to errors and technical modifications.