Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UM92WE

No picture available

CU insul. bar quadro.sys. 24x8 L2000 mm

Art No.:UM92WE
prt.
EAN No.:

3250616110106

Pack qty.:4 prt.
Technical Characteristics
Maximal length:2000
Copper weight of the product:4 kg
Depth of installed product:8 cm
Height of installed product:24 cm
Length:2000 mm
Width of installed product:8 mm
Height of the busbar bars:6 mm
Width of the busbars:32 mm
Quantity of section in width:8
European directive RoHs:voluntary compliance
  • UM92WE
    No picture available
All data is subject to errors and technical modifications.