Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UM92VE

No picture available

CU insul. bar quadro.sys. 40x8 L2000 mm

Art No.:UM92VE
prt.
EAN No.:

3250616110090

Pack qty.:2 prt.
Technical Characteristics
Maximal length:2000
Copper weight of the product:6 kg
Depth of installed product:8 mm
Height of installed product:40 mm
Length:2000 mm
Width of installed product:8 mm
Height of the busbar bars:6 mm
Width of the busbars:40 mm
Quantity of section in width:8
European directive RoHs:voluntary compliance
  • UM92VE
    No picture available
All data is subject to errors and technical modifications.