Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UM92V

No picture available

CU insul. bar quadro.sys. 40x6 L2000 mm

Art No.:UM92V
prt.
EAN No.:

3250616231078

Pack qty.:5 prt.
Technical Characteristics
Module:flat
Material:Copper
Length:2000 mm
Width of installed product:40 mm
Height of the busbar bars:6 mm
Width of the busbars:40 mm
Quantity of section in width:8
European directive RoHs:voluntary compliance
  • UM92V
    No picture available
All data is subject to errors and technical modifications.