Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC877

UC877 Connection cable,  quadro.system,  BM 160A

UC877

Connection cable, quadro.system, BM 160A

Art No.:UC877
prt.
EAN No.:

3250616138773

Pack qty.:1 prt.
Technical Characteristics
Type of door closing:non keylock
RAL colour:RAL 9010 - Pure white
Colour:white  
Colour:white
Material:Copper
Material housing:Not applicable
Depth of installed product:30 mm
Height of installed product:180 mm
Length:260 mm
Width of installed product:30 mm
Type of accessory:Isolation cap phase busbar
Quantity of section in width:3
European directive RoHs:voluntary compliance
Protection class:isol.class I
  • UC877
    UC877 Connection cable,  quadro.system,  BM 160A
    UC877
  • UC877 Connection cable,  quadro.system,  BM 160A
All data is subject to errors and technical modifications.