Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC875

UC875 Cableset,  quadro.system,  HA250 A

UC875

Cableset, quadro.system, HA250 A

Art No.:UC875
prt.
EAN No.:

3250616138759

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:21 mm
Height of installed product:80 mm
Length:70 mm
Width of installed product:600 mm
Type of accessory:Isolation cap phase busbar
European directive RoHs:voluntary compliance
Fire resistance:-
  • UC875
    UC875 Cableset,  quadro.system,  HA250 A
    UC875
  • UC875 Cableset,  quadro.system,  HA250 A
All data is subject to errors and technical modifications.