Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro4 - quadro5 - quadro+, link connection

Product Filters

Height of installed product:Width of installed product:  

Link connectors

UC870 Cableset,  quadro.system,  HA125/160 A
UC870
Art No.  Description Pack qty. 
UC870Cableset, quadro.system, HA125/160 A1 prt.
prt.
UC874cableset HA250A1 prt.
prt.
UC876Cableset, quadro.system, HA250 A1 prt.
prt.

Flexible copper bars

UM92Y CU insul. bar quadro.sys. 20x3 L2000 mm
UM92Y
Art No.  Description Pack qty. 
UM92XCU insul. bar quadro.sys. 20x2 L2000 mm4 prt.
prt.
UM92YCU insul. bar quadro.sys. 20x3 L2000 mm4 prt.
prt.
UM92ZCU insul. bar quadro.sys. 32x4 L2000 mm4 prt.
prt.
UM92ZECU insul. bar quadro.sys. 24x5 L2000 mm4 prt.
prt.
UM92WCU insul. bar quadro.sys. 32x6 L2000 mm2 prt.
prt.
UM92WECU insul. bar quadro.sys. 24x8 L2000 mm4 prt.
prt.
UM92VCU insul. bar quadro.sys. 40x6 L2000 mm5 prt.
prt.
UM92VECU insul. bar quadro.sys. 40x8 L2000 mm2 prt.
prt.

Connectors

UC877 Connection cable,  quadro.system,  BM 160A
UC877
Art No.  Description Pack qty. 
UC877Connection cable, quadro.system, BM 160A1 prt.
prt.
UC868Connection cable, quadro.system, 400 A1 prt.
prt.
UC875Cableset, quadro.system, HA250 A1 prt.
prt.
All data is subject to errors and technical modifications.