Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC964

Product Drawing Perforated mounting plates Steel

Perf. dished plate quadro.sy. 600x500 mm

Art No.:UC964
prt.
EAN No.:

3250616139640

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:125 mm
Height of installed product:600 mm
Width of installed product:500 mm
Quantity of location units on a kit:460
Mounting plate included:no
With cover:no
Quantity of section in width:2
European directive RoHs:voluntary compliance
  • UC964
    Product Drawing Perforated mounting plates Steel
  • Product Drawing Perforated mounting plates Steel
All data is subject to errors and technical modifications.