Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC962

UC962 Perf. dished plate quadro.sy. 450x500 mm

UC962
UC962 Perf. dished plate quadro.sy. 450x500 mm
Product Drawing Perforated mounting plates Steel

Perf. dished plate quadro.sy. 450x500 mm

Art No.:UC962
prt.
EAN No.:

3250616139626

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:125 mm
Height of installed product:450 mm
Width of installed product:500 mm
Quantity of location units on a kit:340
Mounting plate included:no
With cover:no
Quantity of section in width:2
European directive RoHs:voluntary compliance
  • UC962
    UC962 Perf. dished plate quadro.sy. 450x500 mm
    UC962
  • UC962
    Product Drawing Perforated mounting plates Steel
  • UC962 Perf. dished plate quadro.sy. 450x500 mm
  • Product Drawing Perforated mounting plates Steel
All data is subject to errors and technical modifications.