Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC951

UC951 Adjust. DIN rail quadro.system W500 mm

UC951

Adjust. DIN rail quadro.system W500 mm

Art No.:UC951
prt.
EAN No.:

3250616139510

Pack qty.:2 prt.
Technical Characteristics
Module:DIN rail DIN EN 50022
Material:Steel
Type of surface treatment:hot-dip galvanized
Depth of installed product:65 mm
Height of installed product:140 mm
Length:505 mm
Width of installed product:500 mm
Tongue width:7,5 mm
Quantity of location units on a kit:44
Mounting accessories type:Other
Type of accessory:Mounting kit
Number of rows:1
Quantity of section in width:2
Quantity of rails:1
European directive RoHs:voluntary compliance
  • UC951
    UC951 Adjust. DIN rail quadro.system W500 mm
    UC951
  • UC951 Adjust. DIN rail quadro.system W500 mm
All data is subject to errors and technical modifications.