Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC6020PL

No picture available

Plate louvers quadro.system 600x200 mm

Art No.:UC6020PL
prt.
EAN No.:

3250616375291

Pack qty.:1 prt.
Technical Characteristics
Number of gang in vertical:4
Transparent cover or door:no
Colour:white  
Material:Steel
Surface appearance:glossy
Type of surface treatment:powder-coated
Depth of installed product:15 mm
Height of installed product:200 mm
Built-in height:100 mm
Built-in width:600 mm
Width of installed product:600 mm
Type of accessory:Protection cover
Quantity of section in width:3
Hinging:no
Quick lock:no
European directive RoHs:voluntary compliance
Protection index IP:IP30
  • UC6020PL
    No picture available
All data is subject to errors and technical modifications.