Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC283PM

No picture available

2xMCCB ver. kit quadro P250 800x300 mm

Art No.:UC283PM
prt.
EAN No.:

3250616375208

Pack qty.:1 prt.
Technical Characteristics
Number of poles:4 P
Colour:white  
Material:Steel
Surface appearance:glossy
Insertion depth:800 mm
Depth of installed product:184 mm
Height of installed product:300 mm
Built-in height:2100 mm
Built-in width:800 mm
Width of installed product:800 mm
accessorizable:yes
Type of accessory:Mounting kit
Quantity of section in width:3
European directive RoHs:voluntary compliance
  • UC283PM
    No picture available
All data is subject to errors and technical modifications.