UC283P
All data is subject to errors and technical modifications.
Art No.: | UC283P |
EAN No.: | 3250616375185 |
Pack qty.: | 1 prt. |
Number of poles: | 4 P |
Colour: | white |
Material: | Steel |
Surface appearance: | glossy |
Insertion depth: | 800 mm |
Depth of installed product: | 184 mm |
Height of installed product: | 300 mm |
Built-in height: | 2100 mm |
Built-in width: | 800 mm |
Width of installed product: | 800 mm |
accessorizable: | yes |
Type of accessory: | Mounting kit |
Quantity of section in width: | 3 |
European directive RoHs: | voluntary compliance |