Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC268

UC268 Hinge,  quadro.system,  2 pieces

UC268

Hinge, quadro.system, 2 pieces

Art No.:UC268
prt.
EAN No.:

3250616132689

Pack qty.:10 prt.
Technical Characteristics
Material:Steel
Depth of installed product:20 mm
Height of installed product:49 mm
Width of installed product:15 mm
Quantity of location units on a kit:1
Mounting accessories type:Other
Type of accessory:Offset piece
Quantity of section in width:2
  • UC268
    UC268 Hinge,  quadro.system,  2 pieces
    UC268
  • UC268 Hinge,  quadro.system,  2 pieces
All data is subject to errors and technical modifications.