Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC239

UC239 Moun. pl. fr. plate quadro 100x600 mm

UC239
UC239 Moun. pl. fr. plate quadro 100x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro 100x600 mm

Art No.:UC239
prt.
EAN No.:

3250616132399

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:100 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP30
  • UC239
    UC239 Moun. pl. fr. plate quadro 100x600 mm
    UC239
  • UC239
    Product Drawing Full front plates 500mm Steel
  • UC239 Moun. pl. fr. plate quadro 100x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.