Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC237

UC237 Moun. pl. fr. plate quadro 800x600 mm

UC237

Moun. pl. fr. plate quadro 800x600 mm

Art No.:UC237
prt.
EAN No.:

3250616132375

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Enclosure material:steel
Material housing:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:800 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP55
  • UC237
    UC237 Moun. pl. fr. plate quadro 800x600 mm
    UC237
  • UC237 Moun. pl. fr. plate quadro 800x600 mm
All data is subject to errors and technical modifications.