Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC236

UC236 Moun. pl. fr. plate quadro 600x600 mm

UC236
UC236 Moun. pl. fr. plate quadro 600x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro 600x600 mm

Art No.:UC236
prt.
EAN No.:

3250616132368

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:600 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP55
  • UC236
    UC236 Moun. pl. fr. plate quadro 600x600 mm
    UC236
  • UC236
    Product Drawing Full front plates 500mm Steel
  • UC236 Moun. pl. fr. plate quadro 600x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.