Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC235

UC235 Moun. pl. fr. plate quadro 400x600 mm

UC235
UC235 Moun. pl. fr. plate quadro 400x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro 400x600 mm

Art No.:UC235
prt.
EAN No.:

3250616132351

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:400 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP30
  • UC235
    UC235 Moun. pl. fr. plate quadro 400x600 mm
    UC235
  • UC235
    Product Drawing Full front plates 500mm Steel
  • UC235 Moun. pl. fr. plate quadro 400x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.