Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC234

UC234 Moun. pl. fr. plate quadro.s. 300x600 mm

UC234
UC234 Moun. pl. fr. plate quadro.s. 300x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro.s. 300x600 mm

Art No.:UC234
prt.
EAN No.:

3250616132344

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:300 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP55
  • UC234
    UC234 Moun. pl. fr. plate quadro.s. 300x600 mm
    UC234
  • UC234
    Product Drawing Full front plates 500mm Steel
  • UC234 Moun. pl. fr. plate quadro.s. 300x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.