Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC233

UC233 Moun. pl. fr. plate quadro 200x600 mm

UC233
UC233 Moun. pl. fr. plate quadro 200x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro 200x600 mm

Art No.:UC233
prt.
EAN No.:

3250616132337

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:200 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP30
  • UC233
    UC233 Moun. pl. fr. plate quadro 200x600 mm
    UC233
  • UC233
    Product Drawing Full front plates 500mm Steel
  • UC233 Moun. pl. fr. plate quadro 200x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.