Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC232

UC232 Moun. pl. fr. plate quadro 150x600 mm

UC232
UC232 Moun. pl. fr. plate quadro 150x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro 150x600 mm

Art No.:UC232
prt.
EAN No.:

3250616132320

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:150 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP30
  • UC232
    UC232 Moun. pl. fr. plate quadro 150x600 mm
    UC232
  • UC232
    Product Drawing Full front plates 500mm Steel
  • UC232 Moun. pl. fr. plate quadro 150x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.