Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC231

UC231 Moun. pl. fr. plate quadro.sy. 50x600 mm

UC231
UC231 Moun. pl. fr. plate quadro.sy. 50x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro.sy. 50x600 mm

Art No.:UC231
prt.
EAN No.:

3250616132313

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:50 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
Protection index IP:IP55
  • UC231
    UC231 Moun. pl. fr. plate quadro.sy. 50x600 mm
    UC231
  • UC231
    Product Drawing Full front plates 500mm Steel
  • UC231 Moun. pl. fr. plate quadro.sy. 50x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.