Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC230

UC230 Moun. pl. fr. plate quadro.sy. 70x600 mm

UC230
UC230 Moun. pl. fr. plate quadro.sy. 70x600 mm
Product Drawing Full front plates 500mm Steel

Moun. pl. fr. plate quadro.sy. 70x600 mm

Art No.:UC230
prt.
EAN No.:

3250616132306

Pack qty.:2 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:75 mm
Width of installed product:600 mm
Quantity of location units on a kit:1
Quantity of section in width:2
  • UC230
    UC230 Moun. pl. fr. plate quadro.sy. 70x600 mm
    UC230
  • UC230
    Product Drawing Full front plates 500mm Steel
  • UC230 Moun. pl. fr. plate quadro.sy. 70x600 mm
  • Product Drawing Full front plates 500mm Steel
All data is subject to errors and technical modifications.