Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC227

UC227 Moun. pl. fr. plate quadro 800x350 mm

UC227

Moun. pl. fr. plate quadro 800x350 mm

Art No.:UC227
prt.
EAN No.:

3250616132276

Pack qty.:2 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:800 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
  • UC227
    UC227 Moun. pl. fr. plate quadro 800x350 mm
    UC227
  • UC227 Moun. pl. fr. plate quadro 800x350 mm
All data is subject to errors and technical modifications.