Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC226

UC226 Moun. pl. fr. plate quadro 600x350 mm

UC226
UC226 Moun. pl. fr. plate quadro 600x350 mm
Product Drawing Full front plates 250mm Steel

Moun. pl. fr. plate quadro 600x350 mm

Art No.:UC226
prt.
EAN No.:

3250616132269

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:600 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
Protection index IP:IP30
  • UC226
    UC226 Moun. pl. fr. plate quadro 600x350 mm
    UC226
  • UC226
    Product Drawing Full front plates 250mm Steel
  • UC226 Moun. pl. fr. plate quadro 600x350 mm
  • Product Drawing Full front plates 250mm Steel
All data is subject to errors and technical modifications.