Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC225

UC225 Moun. pl. fr. plate quadro 400x350 mm

UC225
UC225 Moun. pl. fr. plate quadro 400x350 mm
Product Drawing Full front plates 250mm Steel

Moun. pl. fr. plate quadro 400x350 mm

Art No.:UC225
prt.
EAN No.:

3250616132252

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:400 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
Protection index IP:IP30
  • UC225
    UC225 Moun. pl. fr. plate quadro 400x350 mm
    UC225
  • UC225
    Product Drawing Full front plates 250mm Steel
  • UC225 Moun. pl. fr. plate quadro 400x350 mm
  • Product Drawing Full front plates 250mm Steel
All data is subject to errors and technical modifications.