Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC224

UC224 Moun. pl. fr. plate quadro 300x350 mm

UC224
UC224 Moun. pl. fr. plate quadro 300x350 mm
Product Drawing Full front plates 250mm Steel

Moun. pl. fr. plate quadro 300x350 mm

Art No.:UC224
prt.
EAN No.:

3250616132245

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:300 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
Protection index IP:IP55
  • UC224
    UC224 Moun. pl. fr. plate quadro 300x350 mm
    UC224
  • UC224
    Product Drawing Full front plates 250mm Steel
  • UC224 Moun. pl. fr. plate quadro 300x350 mm
  • Product Drawing Full front plates 250mm Steel
All data is subject to errors and technical modifications.