Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC223

UC223 Moun. pl. fr. plate quadro 200x350 mm

UC223
UC223 Moun. pl. fr. plate quadro 200x350 mm
Product Drawing Full front plates 250mm Steel

Moun. pl. fr. plate quadro 200x350 mm

Art No.:UC223
prt.
EAN No.:

3250616132238

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:200 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
Protection index IP:IP30
  • UC223
    UC223 Moun. pl. fr. plate quadro 200x350 mm
    UC223
  • UC223
    Product Drawing Full front plates 250mm Steel
  • UC223 Moun. pl. fr. plate quadro 200x350 mm
  • Product Drawing Full front plates 250mm Steel
All data is subject to errors and technical modifications.