Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC222

UC222 Moun. pl. fr. plate quadro 150x350 mm

UC222
UC222 Moun. pl. fr. plate quadro 150x350 mm
Product Drawing Full front plates 250mm Steel

Moun. pl. fr. plate quadro 150x350 mm

Art No.:UC222
prt.
EAN No.:

3250616132221

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:150 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
Protection index IP:IP30
  • UC222
    UC222 Moun. pl. fr. plate quadro 150x350 mm
    UC222
  • UC222
    Product Drawing Full front plates 250mm Steel
  • UC222 Moun. pl. fr. plate quadro 150x350 mm
  • Product Drawing Full front plates 250mm Steel
All data is subject to errors and technical modifications.