Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC221

UC221 Moun. pl. fr. plate quadro.sy. 50x350 mm

UC221
UC221 Moun. pl. fr. plate quadro.sy. 50x350 mm
Product Drawing Full front plates 250mm Steel

Moun. pl. fr. plate quadro.sy. 50x350 mm

Art No.:UC221
prt.
EAN No.:

3250616132214

Pack qty.:2 prt.
Technical Characteristics
Transparent cover or door:no
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:50 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
Protection index IP:IP55
  • UC221
    UC221 Moun. pl. fr. plate quadro.sy. 50x350 mm
    UC221
  • UC221
    Product Drawing Full front plates 250mm Steel
  • UC221 Moun. pl. fr. plate quadro.sy. 50x350 mm
  • Product Drawing Full front plates 250mm Steel
All data is subject to errors and technical modifications.