Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC220

UC220 Moun. pl. fr. plate quadro.sy. 75x350 mm

UC220
UC220 Moun. pl. fr. plate quadro.sy. 75x350 mm
Product Drawing Full front plates 250mm Steel

Moun. pl. fr. plate quadro.sy. 75x350 mm

Art No.:UC220
prt.
EAN No.:

3250616132207

Pack qty.:2 prt.
Technical Characteristics
Material:Steel
Type of surface treatment:Galvanised
Depth of installed product:15 mm
Height of installed product:75 mm
Width of installed product:350 mm
Quantity of location units on a kit:1
Quantity of section in width:1
  • UC220
    UC220 Moun. pl. fr. plate quadro.sy. 75x350 mm
    UC220
  • UC220
    Product Drawing Full front plates 250mm Steel
  • UC220 Moun. pl. fr. plate quadro.sy. 75x350 mm
  • Product Drawing Full front plates 250mm Steel
All data is subject to errors and technical modifications.