Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro4 - quadro5 - quadro+, equipment kits for modular devices

Product Filters

Height of installed product:Width of installed product:  

Equipment kits for modular devices

UC200 MCB kit,  quadro.system,  150x350 mm
UC200
Art No.  Description Pack qty. 
FN6020MDKit for segr.mod.dev.qua.sys 600x2001 prt.
prt.
FN8020MDKit for segr.mod.dev.qua.sys 800x2001 prt.
prt.
UC200MCB kit, quadro.system, 150x350 mm2 prt.
prt.
UC201MCB kit, quadro.system, 150x600 mm 24M2 prt.
prt.
UC205MCB kit, quadro.system, 200x600 mm2 prt.
prt.

Equipment kits for MCCBs H3+

No picture available
Art No.  Description Pack qty. 
UC133Pkit 1xMCCB qua.sys H3+ P160 350x300 mm1 prt.
prt.
UC162PHor. kit 1xMCCB P160 quadro 600x200 mm1 prt.
prt.
UC163PVer. kit 2xMCCB P160 quadro 600x300 mm1 prt.
prt.
UC163PIVer. kit 2xMCCB P160 quadro 600x300 mm1 prt.
prt.
UC182PHor. kit 1xMCCB P160 quadro 800x200 mm1 prt.
prt.
UC183PVer. kit 3xMCCB P160 quadro 800x300 mm1 prt.
prt.
UC183PIVer. kit 2xMCCB P160 quadro 800x300 mm1 prt.
prt.
UC233PVer. MCCB kit quadro P250 350x300 mm1 prt.
prt.
UC234PRVert. MCCB kit quadro P250, 350x400 mm1 prt.
prt.
UC262PRMCCB hor. kit quadro.sy. P250 600x200 mm1 prt.
prt.
UC263P2xMCCB ver. kit quadro P250 600x300 mm1 prt.
prt.
UC263PI2xMCCB ver. kit quadro P250 600x300 mm1 prt.
prt.
UC263PM2xMCCB ver. kit quadro P250 600x300 mm1 prt.
prt.
UC264PR2xMCCB ver. kit quadro P250 600x400 mm1 prt.
prt.
UC282PRMCCB hor. kit quadro P250 800x200 mm1 prt.
prt.
UC283P3xMCCB ver. kit quadro P250 800x300 mm1 prt.
prt.
UC283PI2xMCCB ver. kit quadro P250 800x300 mm1 prt.
prt.
UC283PM2xMCCB ver. kit quadro P250 800x300 mm1 prt.
prt.

Equipment kits for non modular devices

UC233EM 3 MCB 92x92 kit,  quadro.sys., 600x200 mm
UC233EM
Art No.  Description Pack qty. 
UC233EM3 MCB 92x92 kit, quadro.sys., 600x200 mm1 prt.
prt.
UC234EM2 MCB 92x92 kit, quadro.sys., 600x200 mm1 prt.
prt.
UC243EM3 MCB 92x92 kit, quadro.sys., 800x200 mm1 prt.
prt.

Equipment kits for terminals

UC209 MCB kit,  quadro.system,  150x600 mm
UC209
Art No.  Description Pack qty. 
UC209MCB kit, quadro.system, 150x600 mm2 prt.
prt.

Full front plates 250mm

UC220 Moun. pl. fr. plate quadro.sy. 75x350 mm
UC220
Art No.  Description Pack qty. 
UC220Moun. pl. fr. plate quadro.sy. 75x350 mm2 prt.
prt.
UC221Moun. pl. fr. plate quadro.sy. 50x350 mm2 prt.
prt.
UC222Moun. pl. fr. plate quadro 150x350 mm2 prt.
prt.
UC223Moun. pl. fr. plate quadro 200x350 mm2 prt.
prt.
UC224Moun. pl. fr. plate quadro 300x350 mm2 prt.
prt.
UC225Moun. pl. fr. plate quadro 400x350 mm2 prt.
prt.
UC226Moun. pl. fr. plate quadro 600x350 mm2 prt.
prt.
UC227Moun. pl. fr. plate quadro 800x350 mm2 prt.
prt.

Full front plates 500mm

UC230 Moun. pl. fr. plate quadro.sy. 70x600 mm
UC230
Art No.  Description Pack qty. 
UC230Moun. pl. fr. plate quadro.sy. 70x600 mm2 prt.
prt.
UC231Moun. pl. fr. plate quadro.sy. 50x600 mm2 prt.
prt.
UC232Moun. pl. fr. plate quadro 150x600 mm2 prt.
prt.
UC233Moun. pl. fr. plate quadro 200x600 mm2 prt.
prt.
UC234Moun. pl. fr. plate quadro.s. 300x600 mm2 prt.
prt.
UC235Moun. pl. fr. plate quadro 400x600 mm2 prt.
prt.
UC236Moun. pl. fr. plate quadro 600x600 mm2 prt.
prt.
UC237Moun. pl. fr. plate quadro 800x600 mm2 prt.
prt.
UC239Moun. pl. fr. plate quadro 100x600 mm2 prt.
prt.

Adjustable DIN rails

UC951 Adjust. DIN rail quadro.system W500 mm
UC951
Art No.  Description Pack qty. 
UC951Adjust. DIN rail quadro.system W500 mm2 prt.
prt.

Perforated mounting plates

UC962 Perf. dished plate quadro.sy. 450x500 mm
UC962
Art No.  Description Pack qty. 
UC960Perf. dished plate quadro.sy. 300x500 mm1 prt.
prt.
UC962Perf. dished plate quadro.sy. 450x500 mm1 prt.
prt.
UC964Perf. dished plate quadro.sy. 600x500 mm1 prt.
prt.

Clips nuts and M5 screws

UC969 Clips nut and screws,  quadro.system,  M5
UC969
Art No.  Description Pack qty. 
UC969Clips nut and screws, quadro.system, M525 prt.
prt.

Hinges for front plates

UC268 Hinge,  quadro.system,  2 pieces
UC268
Art No.  Description Pack qty. 
UC268Hinge, quadro.system, 2 pieces10 prt.
prt.

Front panel with louvers IP31

No picture available
Art No.  Description Pack qty. 
UC6010PLPlate louvers quadro.system 600x100 mm1 prt.
prt.
UC6020PLPlate louvers quadro.system 600x200 mm1 prt.
prt.
UC8010PLPlate louvers quadro.system 800x100 mm1 prt.
prt.
UC8020PLPlate louvers quadro.system 800x200 mm1 prt.
prt.
All data is subject to errors and technical modifications.