Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC992

UC992 Spacer,  quadro.system,  M6 L80 mm

UC992

Spacer, quadro.system, M6 L80 mm

Art No.:UC992
prt.
EAN No.:

3250616139923

Pack qty.:5 prt.
Technical Characteristics
Fixing mode:Screwed
Transparent cover or door:no
Material thickness cover:2 mm
Door locking:with special tool
Door leave:without
Material:ABS
Material housing:Not applicable
Depth of installed product:85 mm
Internal depth:85 mm
Height of installed product:65 mm
Width of installed product:110 mm
Thickness of sidewall material:2 mm
Suitable for outdoor use:no
Mounting accessories type:Distance piece
accessorizable:no
Extension possible:no
European directive RoHs:voluntary compliance
IK protection code against mecanical impacts:ohne
Impact strength:nicht schlagfest
Fire resistance:-
  • UC992
    UC992 Spacer,  quadro.system,  M6 L80 mm
    UC992
  • UC992 Spacer,  quadro.system,  M6 L80 mm
All data is subject to errors and technical modifications.