Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC976S

UC976S Earth rail & brace kit quadro L500 mm

UC976S

Earth rail & brace kit quadro L500 mm

Art No.:UC976S
prt.
EAN No.:

3250616130982

Pack qty.:1 prt.
Technical Characteristics
Colour:None
Material:Copper
Depth of installed product:95 mm
Height of installed product:70 mm
Length:500 mm
Width of installed product:69 mm
Quantity of section in width:2
European directive RoHs:voluntary compliance
  • UC976S
    UC976S Earth rail & brace kit quadro L500 mm
    UC976S
  • UC976S Earth rail & brace kit quadro L500 mm
All data is subject to errors and technical modifications.