Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC976

UC976 Earth rail & brace quadro.sys. L500 mm

UC976

Earth rail & brace quadro.sys. L500 mm

Art No.:UC976
prt.
EAN No.:

3250616139763

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Transparent cover or door:no
Material thickness cover:2 mm
Door locking:with special tool
Door leave:without
Material:Copper
Material housing:Not applicable
Depth of installed product:5 mm
Internal depth:5 mm
Height of installed product:12 mm
Width of installed product:495 mm
Thickness of sidewall material:2 mm
Suitable for outdoor use:no
Mounting accessories type:Other
accessorizable:no
Quantity of section in width:2
Extension possible:no
European directive RoHs:voluntary compliance
IK protection code against mecanical impacts:ohne
Impact strength:nicht schlagfest
Fire resistance:-
  • UC976
    UC976 Earth rail & brace quadro.sys. L500 mm
    UC976
  • UC976 Earth rail & brace quadro.sys. L500 mm
All data is subject to errors and technical modifications.