Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC975S

UC975S Earth rail & brace kit quadro L250 mm

UC975S

Earth rail & brace kit quadro L250 mm

Art No.:UC975S
prt.
EAN No.:

3250616130975

Pack qty.:1 prt.
Technical Characteristics
Colour:None
Material:Copper
Depth of installed product:95 mm
Height of installed product:70 mm
Length:250 mm
Width of installed product:70 mm
Quantity of section in width:1
European directive RoHs:voluntary compliance
  • UC975S
    UC975S Earth rail & brace kit quadro L250 mm
    UC975S
  • UC975S Earth rail & brace kit quadro L250 mm
All data is subject to errors and technical modifications.