Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC975

UC975 Earth rail & brace quadro.sys. L250 mm

UC975

Earth rail & brace quadro.sys. L250 mm

Art No.:UC975
prt.
EAN No.:

3250616139756

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Transparent cover or door:no
Material thickness cover:2 mm
Door locking:with special tool
Door leave:without
Material:Copper
Material housing:Not applicable
Depth of installed product:5 mm
Internal depth:5 mm
Height of installed product:12 mm
Width of installed product:245 mm
Thickness of sidewall material:2 mm
Suitable for outdoor use:no
accessorizable:no
Quantity of section in width:1
Extension possible:no
European directive RoHs:voluntary compliance
IK protection code against mecanical impacts:ohne
Impact strength:nicht schlagfest
Fire resistance:-
  • UC975
    UC975 Earth rail & brace quadro.sys. L250 mm
    UC975
  • UC975 Earth rail & brace quadro.sys. L250 mm
All data is subject to errors and technical modifications.