Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

UC972

UC972 Earth cross rail quadro.sy. 12x5 L500 mm

UC972

Earth cross rail quadro.sy. 12x5 L500 mm

Art No.:UC972
prt.
EAN No.:

3250616139725

Pack qty.:1 prt.
Technical Characteristics
Material:Steel
Enclosure material:steel
Material housing:Steel
Depth of installed product:5 mm
Height of installed product:12 mm
Width of installed product:495 mm
Quantity of section in width:2
European directive RoHs:voluntary compliance
  • UC972
    UC972 Earth cross rail quadro.sy. 12x5 L500 mm
    UC972
  • UC972 Earth cross rail quadro.sy. 12x5 L500 mm
All data is subject to errors and technical modifications.