Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K074

K074 Busbar terminal 16mm²- 70mm², for 12x10mm

K074

Busbar terminal 16mm²- 70mm², for 12x10mm

Art No.:K074
prt.
EAN No.:

4010330711220

Pack qty.:10 prt.
Technical Characteristics
Material:copper
Entre-axe between bars of busbars:10 mm
Height of the busbar bars:5 mm
Width of the busbars:12 mm
Tightening torque:1Nm
Connection cross-sect. rigid cable:95mm²
European directive RoHs:voluntary compliance
  • K074
    K074 Busbar terminal 16mm²- 70mm², for 12x10mm
    K074
  • K074 Busbar terminal 16mm²- 70mm², for 12x10mm
All data is subject to errors and technical modifications.