Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K073

K073 Busbar terminal 25mm²-70mm², for12x5/10mm

K073

Busbar terminal 25mm²-70mm², for12x5/10mm

Art No.:K073
prt.
EAN No.:

4010330730092

Pack qty.:15 prt.
Technical Characteristics
Material:copper
Entre-axe between bars of busbars:10 mm
Height of the busbar bars:5 mm
Width of the busbars:12 mm
Tightening torque:1Nm
Connection cross-sect. rigid cable:70mm²
European directive RoHs:voluntary compliance
  • K073
    K073 Busbar terminal 25mm²-70mm², for12x5/10mm
    K073
  • K073 Busbar terminal 25mm²-70mm², for12x5/10mm
All data is subject to errors and technical modifications.