Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K071

K071 Busbar terminal 2,5mm²- 35mm², for 12x5mm

K071

Busbar terminal 2,5mm²- 35mm², for 12x5mm

Art No.:K071
prt.
EAN No.:

4010330730085

Pack qty.:20 prt.
Technical Characteristics
Material:copper
Entre-axe between bars of busbars:10 mm
Height of the busbar bars:5 mm
Width of the busbars:12 mm
Tightening torque:1Nm
Connection cross-sect. rigid cable:35mm²
European directive RoHs:voluntary compliance
  • K071
    K071 Busbar terminal 2,5mm²- 35mm², for 12x5mm
    K071
  • K071 Busbar terminal 2,5mm²- 35mm², for 12x5mm
All data is subject to errors and technical modifications.