Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

A099C

A099C Profile rail,  Venezia,  15x2000 mm

A099C

Profile rail, Venezia, 15x2000 mm

Art No.:A099C
prt.
EAN No.:

3250610662205

Pack qty.:10 prt.
Technical Characteristics
Module:DIN rail DIN EN 50022
Maximal length:2000
Colour:None
Material:Steel
Type of surface treatment:hot-dip galvanized
Depth of installed product:1500 mm
Height of installed product:1,5 mm
Length:250 mm
Width of installed product:25 mm
Tongue width:7,5 mm
European directive RoHs:voluntary compliance
  • A099C
    A099C Profile rail,  Venezia,  15x2000 mm
    A099C
  • A099C Profile rail,  Venezia,  15x2000 mm
All data is subject to errors and technical modifications.