Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro4 - quadro5 - quadro+, connection accessories

Product Filters

Height of installed product:Width of installed product:  

Incoming earth terminal blocks

UC971 Earth cross rail quadro.sy. 12x5 L250 mm
UC971
Art No.  Description Pack qty. 
UC971Earth cross rail quadro.sy. 12x5 L250 mm1 prt.
prt.
UC972Earth cross rail quadro.sy. 12x5 L500 mm1 prt.
prt.

Staples

K070 Busbar terminal 1,5mm²- 16mm², for 12x5mm
K070
Art No.  Description Pack qty. 
K070Busbar terminal 1,5mm²- 16mm², for 12x5mm20 prt.
prt.
K071Busbar terminal 2,5mm²- 35mm², for 12x5mm20 prt.
prt.
K073Busbar terminal 25mm²-70mm², for12x5/10mm15 prt.
prt.
K074Busbar terminal 16mm²- 70mm², for 12x10mm10 prt.
prt.

Outgoing connectors

UC975 Earth rail & brace quadro.sys. L250 mm
UC975
Art No.  Description Pack qty. 
UC975Earth rail & brace quadro.sys. L250 mm1 prt.
prt.
UC976Earth rail & brace quadro.sys. L500 mm1 prt.
prt.

Outgoing connectors quickconnect

UC975S Earth rail & brace kit quadro L250 mm
UC975S
Art No.  Description Pack qty. 
UC975SEarth rail & brace kit quadro L250 mm1 prt.
prt.
UC976SEarth rail & brace kit quadro L500 mm1 prt.
prt.

Metal spacers

UC992 Spacer,  quadro.system,  M6 L80 mm
UC992
Art No.  Description Pack qty. 
UC992Spacer, quadro.system, M6 L80 mm5 prt.
prt.

Symmetrical DIN rails perforated

A099E Perforated rail DIN,  Venezia,  15x2000 mm
A099E
Art No.  Description Pack qty. 
A099BPerforated DIN-rail, Venezia, 15x2000 mm10 prt.
prt.
A099EPerforated rail DIN, Venezia, 15x2000 mm10 prt.
prt.

DIN rail

A099C Profile rail,  Venezia,  15x2000 mm
A099C
Art No.  Description Pack qty. 
A099CProfile rail, Venezia, 15x2000 mm10 prt.
prt.

Special screws

A099D Nut for profile rail DIN,  Venezia,  M6
A099D
Art No.  Description Pack qty. 
A099DNut for profile rail DIN, Venezia, M625 prt.
prt.

Cage nuts M6

UC990 Nut,  quadro.system,  M5
UC990
Art No.  Description Pack qty. 
UC990Nut, quadro.system, M525 prt.
prt.

M6 x 12 screws

UC991 Screw,  quadro.system,  M6x12 mm
UC991
Art No.  Description Pack qty. 
UC991Screw, quadro.system, M6x12 mm25 prt.
prt.
All data is subject to errors and technical modifications.