Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro4 - quadro5 - quadro+, busbar sets

Product Filters

Height of installed product:Width of installed product:  

Flat busbars to compose

UC820 Busbar support quadro.system 250-630 A
UC820
Art No.  Description Pack qty. 
UC820Busbar support quadro.system 250-630 A1 prt.
prt.

Rear vertical busbars

UC812 Bracket quadro.system 160-630 A W500 mm
UC812
Art No.  Description Pack qty. 
UC812Bracket quadro.system 160-630 A W500 mm1 prt.
prt.

Vertical busbars in bottom

UC811 Bracket quadro.system 160-630 A W250 mm
UC811
Art No.  Description Pack qty. 
UC811Bracket quadro.system 160-630 A W250 mm1 prt.
prt.

Protective screen

No picture available
Art No.  Description Pack qty. 
UC827Prot. shield quadro 160/630A 1000x294 mm1 prt.
prt.

Inclined busbar to compose

UC826 Angle busbar supp. quadro 400/630 A 4P
UC826
Art No.  Description Pack qty. 
UC826Angle busbar supp. quadro 400/630 A 4P1 prt.
prt.
UC828Prot. shield quadro 160/630A 1000x212 mm1 prt.
prt.

Busbars supports to compose

UC823 Support quadro.sys. 3P 630-1600A
UC823
Art No.  Description Pack qty. 
UC823Support quadro.sys. 3P 630-1600A1 prt.
prt.
UC824Busbars support 4P 630-1600A 1 or 2 bars1 prt.
prt.
UC821Bracket quadro.system 400-1600A25 prt.
prt.

Busbars bearing

UC822 Support quadro.sys. 3P 630-1600A
UC822
Art No.  Description Pack qty. 
UC822Support quadro.sys. 3P 630-1600A1 prt.
prt.
UC825Busbars bearing 4P 630-1600A 1 or 2 bars1 prt.
prt.

Busbar support kit

UC895E Support kit quadro 4x(3P+N) 5mm thick.
UC895E
Art No.  Description Pack qty. 
UC895ESupport kit quadro 4x(3P+N) 5mm thick.1 prt.
prt.
UC896ESupport kit quadro 2x(3P+N) 10mm thick.1 prt.
prt.
UC897ESupport kit quadro 3x(3P+N) 10mm thick.1 prt.
prt.

Perforated aluminium profiles

UC860E Perfor. aluminium profiles kit L2000 mm
UC860E
Art No.  Description Pack qty. 
UC860EPerfor. aluminium profiles kit L2000 mm1 prt.
prt.

Brackets kit for aluminium profiles

UC861E Brackets kit,  Quadro.Plus,  to fix busbar
UC861E
Art No.  Description Pack qty. 
UC861EBrackets kit, Quadro.Plus, to fix busbar1 prt.
prt.

Sets of side bars quadro to be composed

UC830 Lat. busbar support quadro.sy. 250 A
UC830
Art No.  Description Pack qty. 
UC830Lat. busbar support quadro.sy. 250 A6 prt.
prt.
UC834Protec. shield quadro.sy. W1000 mm1 prt.
prt.

Sets of staged bars to be composed

UC815 Multi stage usbars support 160/250/400 A
UC815
Art No.  Description Pack qty. 
UC815Multi stage usbars support 160/250/400 A1 prt.
prt.
UC816PROTECTION SHEILD L620 mm1 prt.
prt.
UC817Support quadro.sys. 400-1250 A 2x(3P+N)1 prt.
prt.
UC288Universal bracket, Quadro5, W185 mm2 prt.
prt.
UC988Universal bracket, quadro.system, L250mm2 prt.
prt.
All data is subject to errors and technical modifications.